Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
EMSVG EMV-Z RW - EMSVG EMV-Z RW, VentGLAND, with earthing cones DIN 89345, brass, metric
Bill of material
WISKA EMSVG 25 EMV-Z RW 10105889
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA UL94-V0 / membrane: ePTFE / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP68
AF
Airflow at 70mbar
l/h
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Sealcon
    V-INOX Metr. - Accessories
    Sealcon
    HSK-INOX 1.4305 Metr. - Standard Cable Glands
Previews
3D
Dimension
2D
Download CAD models