Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0050-JKA - Keyed, Anti-Backlash, Inverted, Translating
Bill of material
EMT0050-JKA11S0-0100-EB00-0000
PCODE
Product Code
EMT0050-JKA11S0-0100-EB00-0000
GBF1
Gearbox Feature -1
Anti-Rotation (Keyed)
GBF2
Gearbox Feature -2
Anti-Backlash (this option is zero backlash for ball screws)
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
MFS
Motor Frame Size
LS
Mounting Kit for Limit Switches and Stop Nut
PLS
Paint Lubricant Seals
B
Dimension
95 mm
VER1X
4.000 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Download modelli CAD