Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT1000-IKA - Keyed, Anti-Backlash, Inverted, Translating
Bill of material
EMT1000-IKA1100-0100-EB00-0000
PCODE
Product Code
EMT1000-IKA1100-0100-EB00-0000
GBF1
Gearbox Feature - 1
Anti-Rotation (Keyed)
GBF2
Gearbox Feature - 2
Anti-Backlash (this option is zero backlash for ball screws)
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
B
Dimensions
110 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
プレビュー
3D
情報
2D
ダウンロード(CADデータ)