Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
EMTZ - MulitCLIXX, Membrane cable entrie with strain relief, plastic
Bill of material
WISKA EMTZ 32/02/120-02/080 V0 LG RAL 7035 10108616
CNSORDERNO
WISKA Order-No.
10108616
TYP
WISKA Type
EMTZ 32/02/120-02/080 V0 LG
RAL
RAL Colour
RAL 7035
D
Connection thread size
32.0 mm
DA
Diameter outside
37.0 mm
D1
Cable diameter
4.0 - 10.0 mm
TL
Total length
12.0 mm
L
Screw-in thread length
9.5 mm
CNSMAT
material
chemical agents
SGE
Protection class to EN 60 529
IP66
NOTE1
Remarks 1
Flammability: PA-FR, - for cable entries 2 x 7.0-12.0mm + 2 x 4.0-8.0mm
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models