Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
EMUG - MagikNUT EMC locknut, metric
Bill of material
10110662
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
D
Connection thread size
mm
TL
Total length
15.8 mm
SW
Key width
mm
E
Width across corners
mm
CNSMAT
Material
Polyamide/Stainless steel
ETEMP
Case hardening temperature
-40°C to 100°C Celsius
CNSQUANTITY
Packaging unit (PE)
25
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models