Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
EMV enclosures - TS8
Bill of material
TS8 8806.750 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying systems TS 8
BEZ2
Designation 2
EMV enclosures
BEZ3
Designation 3
Sheet steel
B
Width
800 mm
H
Height
2000 mm
T
Depth
mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002618
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models