Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
EMVPS HF - Pressure compensation unit, VentPLUG, brass, metric
Bill of material
WISKA EMVPS 12 HF 10103266
CNSORDERNO
WISKA Order-No.
10103266
TYP
WISKA Type
EMVPS 12 HF
D
Connection thread size
M12x1.5 mm
TL
Total length
17.5 mm
L
Screw-in thread length
10.0 mm
SW
Key width
16 mm
E1
Width across corners
18.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM, silicone / membrane: ePTFE HF
SGE
Protection class to EN 60 529
IP67 / IP69
AF
Airflow at 70mbar
34 l/h
NOTE1
Remarks 1
VentPLUG pressure compensation unit with raised venting, airflow 34 l/h at 70mbar
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.002 kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models