Catalog navigation
CAD model selection
Selectable products: 479
HELP_VARIABLE
Company
Fabory
Description
EN 14399-4 - Hexagon set screws
Bill of material
Hexagon set screw EN 14399-4 M24x14504210.240.145
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nom.
mm
BRAND
Brand
STANDARD
Standard
EN 14399-4
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
High-strength structural bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-01
UNSPSC
31161614
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/04210240145
PACKAGING
Packaging Unit
PCS
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
B
Thread length
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
C
Max.
mm
DA
Max.
mm
DS
Nom.
mm
DW
Min.
mm
E
Min.
mm
K
Nom.
mm
KW
Min.
mm
R
Min.
mm
S
Max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models