Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Nitrogen Springs
Description
EN 16x1.5 - Gas ejectors
Bill of material
EN16X1.5-125.3-6
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
RD
Rod Diameter
6.0 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.57xF0 daN
F1P
Polythrophic end force
2.03xF0 daN
S
Surface
0.28 cm^2
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nitrogen Springs
    EN 16x2 - Gas ejectors
    Nitrogen Springs
    EN 24x1.5 - Gas ejectors
    Nitrogen Springs
    KD 1,7 - Miniature height, maximum force
    ABB Installation Products
    Locknuts
Previews
3D
Dimension
2D
Download CAD models