Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 174 - Two-Way Mounting Clamps, Plastic
Bill of material
Two-Way Mounting Clamp EN 174-B10-B10
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
D2
Bore
K
21 mm
L
Length
52 mm
M
17 mm
S1
Square V
mm
S2
Square V
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model