Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 175 - Base Plate Mounting Clamps, Plastic
Bill of material
Base Plate Mounting Clamp EN 175-B10
PARTNUMBER
WINCO PARTNUMBER
D
Bore
L1
40 mm
L2
21 mm
M1
20 mm
M2
4.5 mm
T
10 mm
S
Square V
mm
X
30 mm
Y1
56 mm
Y2
40 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models