Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 449.1 - Spring-bolt door latches, Type B, Snap lock with interlock, with finger handle
Bill of material
Spring-bolt door latch EN 449.1-57-B-SW
PARTNUMBER
WINCO PARTNUMBER
POS
Position
B
57 mm
KRAFT
Holding force
100 kN
FARBE
Color
WEIGHT
Weight
0.0520 kg
CTN
US-Customs Tariff Number
39259010
ROHS
YES
INFOWINCO
Product details
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型