Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
JW Winco
Description
EN 5320 - Torque limiting wing nuts, with Inner thread
Bill of material
Torque limiting wing nut EN 5320-48-M5-3-OR
PARTNUMBER
WINCO PARTNUMBER
D1
48 mm
D2
Thread
FARBE
Specification
D4
26 mm
B
20 mm
H1
28 mm
H2
9 mm
T
min.
8 mm
DM
Torque ±15%
Nm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Produktdetails
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models