目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Wing nut EN 635-27,5-M8-E-DSG
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
EN 635
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/wing_screws_nuts/gn_635/gn_635_e_1.prj},{NB=Fluegelmutter EN 635-27,5-M8-E-DSG},{PARTNUMBER=EN 635-27,5-M8-E-DSG},{ITEMID=635-27.5-M8-E-DSG},{R=27.5},{D1=M8},{D2=16},{AUSWAHL=schwarzgrau(DSG), orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D3=10.5},{D4=12},{B=8},{H1=28},{H2=6.5},{H3=18},{H4=25},{FARBE=DSG},{W10=1.5000},{S=V6},{S1=6.000},{T=10},{FORM=E},{W=0.500},{R10=101.72510},{H10=81.70960},{R20=101.75380},{H20=102.60870},{L20=0.00000},{R30=2.03450},{R40=8.20000},{L40=17.20000},{R50=15.50000},{L50=19.85060},{H30=1.300},{NDR1=8.000},{KDR1=6.647},{P=20.3333},{VERS=2},{WEIGHT=0.0140},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
JW Winco
Description
EN 635 - Wing nuts, Type E, with threaded blind hole (cover cap)
Bill of material
Wing nut EN 635-27,5-M8-E-DSG
PARTNUMBER
WINCO PARTNUMBER
EN 635-27,5-M8-E-DSG
EN 635-27,5-M8-E-DSG
R
27.5
27.5
mm
D1
Thread
M8
M8
D2
16
16
mm
D3
10.5
10.5
mm
D4
12
12
mm
B
8
8
mm
H1
28
28
mm
H2
6.5
6.5
mm
H3
18
18
mm
H4
25
25
mm
FARBE
Color of the cover cap
DSG
DSG
WEIGHT
Weight
0.0140
0.0140
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求