Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EN40N - Installation Contactors
Bill of material
ABB - 1SAE342111R0131 + EN40-31N-01 Installation Contactor 3NO/1NC, 24 V AC/DC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Installation Contactor
DESCLONG
Long Description
The EN40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC and/or manually. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption, integrated overvoltage protection and manual override. Various contact combinations and accessories are available. Manual operation is available in 3 states: "On", "Off", "Auto"
INTNO
International product number
MANUID
Product number of the Manufacturer
EF001435
Rated operating voltage
220 - 400 V
EF007679
Rated operation current
40 A
EF004723
Utility category
7
EF008409
Rated excitation voltage
V
EF005294
Voltage type (operating voltage)
AC/DC
EF005293
Voltage type (excitation voltage)
AC/DC
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF005240
Slider for hand switch
true
EF002950
Width in number of modular spacings
3
EF000218
Built-in depth
58 mm
EF008148
Additional equipment possible
true
EF021124
With day/night function
true
EF016334
Hum-free
true
EF005474
Degree of protection (IP)
IP20
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models