113337
Sikla
Simotec
siFramo 100
Powered by
CAD模型選擇
{sikla/simotec/framo_100/sta_f100_asmtab.prj},{NB=113337(BG=1 FLS=2 ANK=0 LODLEVEL=400)},{TYP=STA F 100 - 80},{LODLEVEL=400},{MDG=210x100x8},{G=1,960},{VERP=MIN},{ARTNR=113337},{PPATH=assemblies/sta_f100_asmtpl.prj},{BG=1},{FLS=2},{ANK=0},{TIF=2},{CNSSORT=416},{VERS1=12},{VER=1},{CNSSUBPART=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Sikla
Description
End Support STA F 100 - End Support STA F 100
Bill of material
113337
TYP
STA F 100 - 80
STA F 100 - 80
LODLEVEL
Level of detail
400
300
400
300
MDG
Dim. of base plate
210x100x8
210x100x8
mm
G
Weight
1,960
1,960
kg
ARTNR
Part No.
113337
113337
BG
Holes
Without holes
With holes
Without holes
With holes
mm
FLS
Without formlock screws
With formlock screws
Without formlock screws
With formlock screws
mm
ANK
Without anchor
Bolt anchor BZ Plus M12
Adhesive anchor VMZ M12
Without anchor
Bolt anchor BZ Plus M12
Adhesive anchor VMZ M12
mm
CNSSORT
416
416
CNSSUBPART
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求