Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Energy-Box - 3 HE,482,6 mm (19˝)
Bill of material
7480.035
BEST
Model No.
7480.035
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Energy-Box
BEZ2
Designation 2
for 482.6 mm (19 ") mounting
VE
Packs of
1 Pcs.
HE
3
GEW
Weight
2.550 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models