Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket U-part
Bill of material
KA 66 U0660000054
TYP
TYPE
KA 66 U
BESTNR
Order No.
0660000054
CNSMAT
Material
Stahlblech
VPE
1 St.
V
1
POSITION
A
Inside width
45 mm
D
Outside width
79 mm
F
28 mm
G
58.5 mm
H1
6.5 mm
H2
8.5 mm
I
33 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir