您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
B581A601.0100
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-Z
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-z/enorm/enorm201-z-x-ikz-pm-glt-1.prj},{NB=B581A601.0100},{SHA256=TXj5dc+U3SMhJ7TJwpNgjBJhVP0GHG4qTg+LU7O28wk=},{INAME=B581A601_0100_gen},{NAME=B581A601_0100_gen},{DOC=enorm201-z-x-ikz-pm-glt-1/b581a601_0100.pdf},{J21=B581A601.0100},{J22=En.1-Z-X-IKZ-PM-GLT-1},{J3=E},{BLD=2},{H3=HSSE-PM},{J1=DIN 371},{J6=ZYL01002115},{A1=M},{A21=10},{A3=1.50},{A5=6HX},{A8=8.0},{B2=39},{B3=100},{C11=ZYL},{C12=21},{C2=0100},{C3=10.0},{C31=h9},{D2=R},{D7=0.047},{F1=R},{G3=C},{H11=HSS-E-PM},{H22=1},{H5=GLT-1},{NSM=DIN4000-80},{DXF=enorm201-z-x-ikz-pm-glt-1/b581a601_0100.dxf},{XML=enorm201-z-x-ikz-pm-glt-1/b581a601_0100.xml},{CSV=enorm201-z-x-ikz-pm-glt-1/b581a601_0100.csv},{STP=enorm201-z-x-ikz-pm-glt-1/b581a601_0100_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 1-Z-X-IKZ-PM-GLT-1
Bill of material
B581A601.0100
DOC
PDF-Download
Documentation drawing
J21
Item.ID
B581A601.0100
B581A601.0100
J22
Item.Name
En.1-Z-X-IKZ-PM-GLT-1
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE-PM
J1
Standard Number
DIN 371
J6
Connection Code, Machine Side
ZYL01002115
ZYL01002115
A1
Thread Form Type
M
A21
Thread Diameter Metric
10
10
mm
A3
Thread Pitch
1.50
1.50
mm
A5
Thread Tolerance Class
6HX
6HX
A8
Wrench Size
8.0
8.0
mm
B2
Usable Length
39
39
mm
B3
Overall Length
100
100
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
0100
0100
C3
Connection Diameter, Machine Side
10.0
10.0
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
0.047
0.047
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E-PM
H22
Coolant Exit Style Code
1
H5
Coating
GLT-1
NSM
Standard of Characteristics
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求