Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep1601_9rg - Bel Power Solutions
Bill of material
EP1601-9RG
PN
Part Number
EP1601-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24VDC, 8A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
24 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models