Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep3040_9rg - Bel Power Solutions
Bill of material
EP3040-9RG
PN
Part Number
EP3040-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/15/15VDC, 18/3.2/3.2A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
187 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
5.1/15/15 VDC
OC
Output Current
18/3.2/3.2 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models