Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep4540_9rg - Bel Power Solutions
Bill of material
EP4540-9RG
PN
Part Number
EP4540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/15/15/15VDC, 3.2/3.2/3.2/3.2A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
15/15/15/15 VDC
OC
Output Current
3.2/3.2/3.2/3.2 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD