Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
THK CO.,LTD.
Description
EPB
Bill of material
EPB3205-6RRG0+77LC0-epb2
MN
Model No.
TS
Type of seals
NOTE1
Note 1
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.0 mm
NL
Nut length
FL
Length of Fixed side shaft end shape
0.000 mm
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
NETP
Non-effective thread part (both sides) (Note 1
AXC
Axial clearance symbol
ACC
Accuracy Symbol
PN
Position of Nut
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models