Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF10 - Micrometer Head Fine Graduation Value And High Precision Type
Bill of material
EPF11-153-301
CODE
Code
EPF11
TYPE
Type
Fine Graduation Value And High Precision Type
MOVE
The amount of movement in one revolution
0.5 mm
ZRO
Zero Adjustment
Unadjustable Zero
RAT
Ratchet force measurement
None
DEAD
Electronical Reading
None
PORT
Data Output Port
None
MOD
Type
EPF11-153-301
JOU
Stroke
0~25 mm
MIN
Minimum Reading
0.0005 mm
PRE
Precision
±0.001/±0.0005 mm
OUT
Outer diameter of shaft sleeve
φ18 mm
SHA
Bushing
Straight Handle Type
MEA
Measuring Surface
Flat Surface
IND
Indexing Characteristics
Two-way scale
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models