Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1012-U
Bill of material
EPG500-1012-U
PN
Part Number
EPG500-1012-U
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 12VDC, 20A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal
POWER
Power
500 W
INPUT
Input
90-264 VAC
OUTPUT
Output
12 VDC
OUTPUTCURRENT
Output Current
20 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3.5 x 1.8 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
U-Chassis
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
20 A
MARKET
Market
Industrial
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models