Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS3 Female contact 1,6 - Contacts
Bill of material
EPIC® POWER LS3 Female contact 1,6 Art. Nr. 44429359
EAN
International article number
4044775043936
ATN
Article number
44429359
ARTB
Article description
EPIC LS3 D BCEM 1,6MM AU 0,75-1,5 (10)
WG
Weight
2.8 g
VPE
Package [pc]
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MayTec
    1.11.080080.83SP - Profile 80x80, 8E, SP
Previews
3D
Dimension
2D
Download CAD models