Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12L/K Contacts female solder
Bill of material
EPIC POWER M12L/K Contacts female solder Art. Nr. 44423414
EAN
International article number
4064727528618
ATN
Article number
44423414
ARTB
Article description
EPIC POWER M12 BLM 1.5 AU (100)
AQS
Wire cross-section
1.5 mm^2
WG
Weight
35.3 g
VPE
Package [pc]
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LAPP
    EPIC® DATA M12 D
    LAPP
    EPIC® POWER M12 630V cable connector
    LAPP
    EPIC® DATA RJ45 Clamping lever
Previews
3D
Dimension
2D
Download CAD models