Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HBK
Description
EPO3-C16 - Thrust piece
Bill of material
1-EPO3/50T
ORDERNO
Order No.
TYP
Type
EPO3
DRAWNO
Drawing No.
E
50.0 mm
F
ØF
147 mm
G
ØG
120 mm
U
ØU
mm
C
ØC
81.8 mm
K
ØK
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models