Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
EPXA, EPXAR - Epoxy Glass Plates
Bill of material
EPXA-20-20-3
PN
Part No.
EPXA-20-20-3
TP
Type Selection
Standard Type
GR
Grade
COLOR
Color
Green
OT
Ambient Operating Temperature (deg Celsius)
~155
MAT
Material
Epoxy Glass
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-0.5 mm
TS
T Selection
mm
TSTOL
T Tolerance
+/-0.35 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models