Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq7001_9rg - Bel Power Solutions
Bill of material
EQ7001-9RG
PN
Part Number
EQ7001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 97W, Output 5.1/5.1VDC, 15/15A, Input 66-137.5VDC, Output voltage control input, Long Case (220mm), RoHS Compliant
POWER
Power
97 W
VIN
Voltage Input
66-137.5 VDC
OV
Output Voltage
5.1/5.1 VDC
OC
Output Current
15/15 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models