Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq7320_7r - Bel Power Solutions
Bill of material
EQ7320-7R
PN
Part Number
EQ7320-7R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12/12VDC, 9.2/9.2A, Input 66-137.5VDC, Output voltage control input, Long Case (220mm)
POWER
Power
120 W
VIN
Voltage Input
66-137.5 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
9.2/9.2 A
OT
Operating Temperature
-25 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models