Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
EQXCE - Quick Exhaust Valves - Standard Open Air Type (with Exhaust Throttle)
Bill of material
EQXCE4-1-1
PN
Part No.
MATB
Material of Body
Aluminum
MATNP
Material of Needle Portion
Brass
STNP
Surface Treatment of Needle Portion
Electroless Nickel Plating
MATE
Material of Element
Polyvinyl Formal
D
D Tube Outer Diameter
mm
R
R (PT)
NOM
Nominal
A
8 mm
B
mm
L1
mm
L2
mm
P
mm
C
mm
E1MAX
E1 Max
mm
E1MIN
E1 Min
mm
E2
mm
E3
mm
HH
h Opposite Side
mm
INOUT
Effective Sectional Area IN...OUT
mm**2
OUTEX
Effective Sectional Area OUT...EX
mm**2
MASS
Mass
g
PF
Permissible Fluid
Air
OPR
Operating Pressure Range
0.1~0.7 MPa
WP
Withstanding Pressure
1.35 MPa
OTP
Operating Temp. Range (degree Celsius)
5~60 (Not to be frozen)
MINOP
Min. Operating Pressure
0.05 MPa
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models