Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER - UP/G - Flush-mounted housing
Bill of material
0093.0995
ARTNR
Item number
0093.0995
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Execution
Plastic discharge nozzles on the side with automatic plastic return flap, without fire protection housing, second-space connection right / left / down possible
L
Air direction
Vent
E1
Installation
Wall / Ceiling
E2
Mounting
Flush
M
Material
Plastic
F
Colour
black
G
Mass
0,5 kg
B
Fire protection
no
AU
Discharge
laterally
ADM
Connection diameter
75 / 80 mm
BR
Width
225 mm
H
Height
225 mm
T
Depth
108 mm
ZN
Registration number
Z-51.1-7
V
Packaging Unit
1 Stück
S
Range
B
GE
GTIN (EAN)
4012799939955
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models