Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
er2540_9rg - Bel Power Solutions
Bill of material
ER2540-9RG
PN
Part Number
ER2540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 15/15VDC, 8/8A, Input 77-150VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
240 W
VIN
Voltage Input
77-150 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型