Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
er2880_9rbg - Bel Power Solutions
Bill of material
ER2880-9RBG
PN
Part Number
ER2880-9RBG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 48/48VDC, 2/2A, Input 77-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
77-150 VDC
OV
Output Voltage
48/48 VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models