Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
ERB-PF - ELESA-Bi-directional flush pull handles for snap-in assembly
Bill of material
Bi-directional flush pull handles for snap-in assembly ERB.115-PF-C1
CODE
Code
DESCRIPTION
Description
DIM01
B
115 mm
DIM02
L
58 mm
DIM03
h1
19 mm
DIM04
h2
22 mm
DIM05
b1
91 mm
DIM06
b2
94 mm
DIM07
l1
31 mm
DIM08
l2
43.5 mm
DIM09
l3
40 mm
DIM10
F2
600 N
WEIGHT
Weight
42 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models