Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ERBHZ - Engineering Plastic Bearings Male Thread Arc Low Dust Raise Type
Bill of material
ERBHZ22
PN
Part No.
MAT
Material of Surface Resin
Polyacetal
MATBE
Material of Bearing No.
304 Stainless Steel (Low Dust Raise)
MATS
Material of Shaft
304 Stainless Steel Equivalent
D
mm
AL
Allowable Load
N
DD
d
mm
R
5 mm
B
mm
M
M (Coarse)
6
L
8 mm
LL
l
1 mm
G
G Hexagonal Socket
mm
BE
Bearing Used
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models