Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ERO
Description
ERC 25 MS - Profile rail guides
Bill of material
ERC25MS-B1-VC-N-57.4L-28.7-28.7-I
MOD
Model Code
ERC25MS
RT
Rail type
SIZE
Size
25 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
28.700 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
36 mm
W2
12.5 mm
W1
23 mm
H1
23 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
W
48 mm
L
57.4 mm
L1
38.4 mm
H2
h2
30 mm
P1X
- mm
P2X
35 mm
MXG2
Mxg2
M6x9 mm
T
8 mm
N1
M6x7,5 mm
N2
M3x6,5 mm
N3
P4
E
12.5 mm
S1
8 mm
S2
12.3 mm
S3
22.2 mm
S4
23.2 mm
RW
Rail Weight
3020 g/m
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    ERO
    HRC 30 FL - Profile rail guides
    ERO
    ARC 30 FS - Profile rail guides
    ERO
    ARC 30 MS - Profile rail guides
    ERO
    HRC 30 ML - Profile rail guides
    ERO
    ERC 25 MN - Profile rail guides
    ERO
    HRC 30 FN - Profile rail guides
    ERO
    ARC 30 FN - Profile rail guides
    ERO
    ARC 30 ML - Profile rail guides
    ERO
    HRC 30 MN - Profile rail guides
    norelem
    21410 - Profile guide rails
    ERO
    ARC 15 FS - Profile rail guides
    Line Tech
    ERC 25 MS - Linear guide
    ERO
    ARC 20 FN - Profile rail guides
    ERO
    HRC 25 MN - Profile rail guides
Previews
3D
Размер
2D
Сваляне на CAD модели