Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
ERF5-RA Series - ERF5-RA Series - (0,50 mm) .0197'' Rugged High Speed Socket
Bill of material
ERF5-010-01-L-D-RA-TR
PN
Part Number
ERF5-010-01-L-D-RA-TR
SERIES
Series
ERF5-RA
POS
Number of Positions
LS
Lead Style
01
PLOPT
Plating
ROPT
Row Specification
D - Double
TROPT
Tape and Reel
A
8.00 mm
B
13.00 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir