Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ERM 25 Ex e - Semi-centrifugal duct fan
Bill of material
0080.0249
ARTNR
Article number
0080.0249
CTN
Customs Tariff Number
84145935
LODDEST
LOD Destination
LODLEVEL
LOD Level
FV
Air flow volume
870 m³/h
DZ
Rotating speed
2.820 1/min
LRT
Impeller type
semi-radial
DS
Speed controllable
-
S
Type of voltage
Alternating current
B
Rated voltage
230 V
N
Frequency
50 Hz
NL
Nominal output
300 W
C
cosφ
0.93
INOM
Inom
1.4 A
IMAU
Imax at UNominal
1.40 A
SZ
Degree of protection
IP 54
WK
Insulation class
F
NZ
Mains cable
3 / 1.5 mm²
EO
Installation position
vertical / horizontal
MG
Housing material
Synthetic material
F
Colour
Signal black, similar to RAL 9004
G
Weight
7.4 kg
NW
Nominal size
250 mm
BR
Width
340 mm
H
Height
337.5 mm
T
Depth
232 mm
EXAR
EX designation in accordance with the ATEX Directive
Ex II 2 G
EXN
EX designation in accordance with standard
Ex e IIB + H2 T3 Gb
TAUT
Ta ambient temperature
-20 ≤ Ta ≤ +50 °C
IAIN
IA/IN
3.5
ZTE
Time tE
19 s
BA
Operating mode
S1
EG
EC type examination certificate
EX5 01 06 39250 004
TK
Temperature class
T3
KKS
Capacitor capacity / voltage
16/280 µF/V
WVI
Temperature class of insulating materials Th. Cl.
155 F
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799802495
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models