Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ERM5 Series - ERM5 Series - (0,50 mm) .0197'' Rugged High Speed Header
Bill of material
ERM5-010-02.0-L-DV-TR
PN
Part Number
ERM5-010-02.0-L-DV-TR
SERIES
Series
ERM5
POS
Number of Positions
LS
Lead Style
PLOPT
Plating
ROPT
Row Specification
DV - Double Vertical
FLOPT
Friction Lock
WTOPT
Weld Tab
LOPT
Latches
PPOPT
Pick and Place
TROPT
Packaging Options
A
1.940 mm
B
4.840 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models