Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erp2320_9rg - Bel Power Solutions
Bill of material
ERP2320-9RG
PN
Part Number
ERP2320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 288W, Output 12/12VDC, 12/12A, Input 77-150VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
288 W
VIN
Voltage Input
77-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
12.pro A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models