Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SIHGA
Description
ES/SC - F-BohrFix
Bill of material
F-BohrFix® ES/SC 3.2 x 40
TYP
Type
ES/SC
AN
Art. No.
VE
Montagepack
500
FFF
F-BohrFix ES/SC
AD
Attachment
mm
ZKK
Tens. Force Head
0.12 kN
ZKG
Tens. Force Thread
kN
D1
Diameter
3.2 mm
TX
Torx
10
DK
Diameter
5.2 mm
ZK
Decorative head
60 °
PL
Product link
Product link
PL2
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models