Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ESA-06L
Bill of material
ESA-06LE-050050NNN-M1NNNN
MODEL
Model No.
ESA
BS
Body size
06 : Body width 70mm
ML
Motorless
L : Motorless
MMD
Motor mounting direction
SL
Screw Lead
STROKE
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
N
N : None
NN
NN : None
MT
Motor type
MC
Motor capacity
1
SS
Sensor specification
OS
Origin sensor
LS
Limit sensor
INFOTEXT
Infotext
Product Info
LL
Body length
255 mm
L
Full length
- mm
L2
227 mm
A
208 mm
B
150 mm
C
227 mm
C1
C'
28 mm
M
5
P
12
WEIGHT
Weight
3.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models