Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
ESC - Door lock handle with or without built-in lock
Bill of material
Door lock handle with or without built-in lock ESC.90-BM-K-180-F
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
B
90 mm
DIM02
L
72.5 mm
DIM03
H
31 mm
DIM04
F
72 mm
DIM05
f1
40.5 mm
DIM06
f2
13.5 mm
DIM07
b1
25 mm
DIM08
b2
47 mm
DIM09
b3
25 mm
DIM10
h2
7 mm
DIM11
d
6 mm
DIM12
h1
5 mm
DIM13
C
5 Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models