Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
ESC-SFT-F - ELESA-Handles with built-in safety switch
Bill of material
ELESA-Handles with built-in safety switch ESC-SFT.110-5-NC+NO-F-C-2
CODE
Code
DESCRIPTION
Description
DIM01
L
114 mm
DIM02
f±0.25
98 mm
DIM03
f1±0.25
64 mm
DIM04
f2±0.25
58 mm
DIM05
f3±0.25
44.5 mm
DIM06
f4±0.25
41.5 mm
DIM07
H
49 mm
DIM08
h1
5 mm
DIM09
h2
39 mm
DIM10
h3
mm
DIM11
h4
mm
DIM12
l1
100 mm
DIM13
l2
69.5 mm
DIM14
C#
5 Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models