Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
RCM
Description
ESF - Ejectro pin nitrided DIN 1530 Shape A / FIAT head
Bill of material
Ejectro pin nitrided DIN 1530 Shape A / FIAT head 6.5X100
CODE
Code
DESCRIPTION
Description
D
Diameter
mm
D1
Diameter
mm
H
mm
R
mm
L
mm
MAT
Material
Acciaio UNI X40 Cr Mo V 5 1 1 KU
DURG
Hardness - body
60 + 2 HRC
DURT
Hardness - head
45 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models