Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 19 Nov 2018.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 5
HELP_VARIABLE
Company
WISKA
Description
ESKEZ-e - SPRINT ATEX cable glands with external strain relief, ESKEZ-e, for increased safety, polyamide, metric
Bill of material
WISKA ESKEZ-e 16 RAL 9005 10064023
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
15.0 mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
25 VPE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models