Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
ESP-732 - Cam Levers - External Thread
Bill of material
ESP-732
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
M8
B
B Hole Size
8.1 mm
D
D Hub Diameter
25 mm
F
F Center Height
26.5 mm
L
L Handle Length
79 mm
TL
Thread Length
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models