Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa+Ganter
Description
ESP. - Guard safety handles
Bill of material
Guard safety handles ESP.110-EH-C6
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
114 mm
DIM02
F
93.5±0.5 mm
DIM03
d
6.5 mm
DIM04
S
DIM05
H
33 mm
DIM06
h1
7 mm
DIM07
h2
11 mm
DIM08
C
35 mm
DIM09
l
19 mm
DIM10
l1
74 mm
DIM11
l2
9.5 mm
DIM12
F1
90 N
WEIGHT
Weight
33 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models